Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
88/81-ZK/SUB - Fixed castor
Bill of material
88-101 ZK
ORDERNO
Article-number
88-101 ZK
WDAB
Wheel-Ø A x width B
100x40 mm
LC
Load capacity
300 kg
H
Overall height H
125 mm
TP
Dimension of top plate
121x80 mm
HS
Hole spacing
100x48 mm
HD
Hole-Ø
11 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices